Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: ACS380-040C-032A-4+K490

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

ACS380-040C-032A-4+K490

General Information

  • Global Commercial Alias:
    ACS380-040C-032A-4+K490
  • Product ID:
    3ABD00046160
  • ABB Type Designation:
    ACS380-040C-032A-4+K490
  • Catalog Description:
    LV AC machinery drive module, IEC: Pn 15 kW, 32 A (ACS380-040C-032A-4+K490)
  • Long Description:
    The ACS380 machinery drive comes in several variants, ensuring seamless integration into machines and connecting perfectly to automation systems. It’s a great fit for industries such as food and beverage, material handling and textile. Typical applications include mixers, conveyors, EOT and tower cranes, extruders, and textile machinery. With the integrated functional safety features, the ACS380 drive can be also part of the machine’s safety system via PROFIsafe over PROFINET, ensuring the motor is safely stopped when required. In addition, the drive’s software can be easily customized with adaptive programming to match any specific application requirements.

Ordering

  • Country of Origin:
    China (CN)
  • Customs Tariff Number:
    85044099
  • Invoice Description:
    ACS380-040C-032A-4+K490 PN: 15kW, IN: 32A
  • Made To Order:
    No
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Quote Only:
    No
  • Selling Unit of Measure:
    piece

Dimensions

  • Product Net Weight:
    5.3 kg
  • Product Net Depth / Length:
    176 mm
  • Product Net Height:
    240 mm
  • Product Net Width:
    260 mm
  • Package Level 1 Depth / Length:
    355 mm
  • Package Level 1 Height:
    270 mm
  • Package Level 1 Width:
    290 mm
  • Package Level 1 Units:
    0 carton

Technical

  • Number of Phases:
    3
  • Degree of Protection:
    IP20
  • Enclosure Type NEMA:
    Open Type
  • Frequency (f):
    47.5 ... 63 Hz
  • Frame Size:
    R4
  • Input Voltage (Uin):
    380 … 480 V
  • Mounting Type:
    Module_NO UNIT$
  • Output Current, Heavy-Duty Use (IHD):
    25 A
  • Output Current, Light-Overload Use (ILD):
    30.5 A
  • Output Current, Normal Use (In):
    32 A
  • Output Power, Heavy-Duty Use (PHD):
    11 kW
  • Output Power, Light-Overload Use (PLD):
    15 kW
  • Output Power, Normal Use (Pn):
    15 kW
  • Efficiency Level:
    IE2
  • Complete Drive Module Efficiency (61800-9-2):
    Operating Point Frequency / Current Absolute Loss Relative Loss Efficiency
    0 / 25 % 143 W 0.6 % 89.2 %
    0 / 50 % 179 W 0.8 % 92.7 %
    0 / 100 % 299 W 1.3 % 93.8 %
    50 / 25 % 151 W 0.7 % 94.2 %
    50 / 50 % 197 W 0.9 % 96.0 %
    50 / 100 % 340 W 1.5 % 96.5 %
    90 / 50 % 220 W 1.0 % 97.5 %
    90 / 100 % 387 W 1.7 % 97.8 %

Additional Information

  • Product Name:
    FREQUENCY CONVERTER

Classifications

  • UNSPSC:
    39122001

Environmental

  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links