Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: ACS880-01 中文手册包

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

ACS880-01 中文手册包

General Information

  • Global Commercial Alias:
    ACS880-01 中文手册包
  • Product ID:
    3ABD00046747
  • ABB Type Designation:
    ACS880-01 中文手册包
  • Catalog Description:
    ACS880-01 manual

Additional Information

  • ABB Type Designation:
    ACS880-01 中文手册包
  • Country of Origin:
    China (CN)
  • Customs Tariff Number:
    85371090
  • Global Commercial Alias:
    ACS880-01 中文手册包
  • Gross Weight:
    1 kg
  • Invoice Description:
    ACS880-01 manual
  • Made To Order:
    No
  • Minimum Order Quantity:
    1 piece
  • Package Level 1 Gross Weight:
    1 kg
  • Package Level 1 Units:
    0 carton
  • Product Name:
    FREQUENCY CONVERTER
  • Product Net Depth / Length:
    10 cm
  • Product Net Height:
    2 cm
  • Product Net Weight:
    1 kg
  • Product Net Width:
    6 cm
  • Product Type:
    EGTOpt___Component_AC_options
  • Quote Only:
    No
  • Selling Unit of Measure:
    piece
  • Stocked At (Warehouses):
    Zhengzhou, China
    Beijing, China
    Guang Zhou, China
    Singapore, Singapore
    Beijing, China
    Singapore, Singapore
    Tokyo, Japan
    Australia, Australia
  • UNSPSC:
    39122004
  • WEEE B2C / B2B:
    Business To Business
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links