Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: ACS880 Firmware user manual

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

ACS880 Firmware user manual

General Information

  • Global Commercial Alias:
    ACS880 Firmware user manual
  • Product ID:
    3ABD00048063
  • ABB Type Designation:
    ACS880 Firmware user manual
  • Catalog Description:
    ACS880 Firmware user manual

Additional Information

  • ABB Type Designation:
    ACS880 Firmware user manual
  • CN8:
    85044084
  • Country of Origin:
    China (CN)
  • Customs Tariff Number:
    85044084
  • Frame Size:
    R1
  • Global Commercial Alias:
    ACS880 Firmware user manual
  • Gross Volume:
    0 dm³
  • Gross Weight:
    0.6 kg
  • Invoice Description:
    ACS880 Firmware user manual
  • IP Class:
    IP21
  • Made To Order:
    No
  • Minimum Order Quantity:
    1 piece
  • Package Level 1 Gross Weight:
    0.6 kg
  • Package Level 1 Units:
    1 carton
  • Product Name:
    FREQUECY CONVERTER
  • Product Net Depth / Length:
    0 cm
  • Product Net Height:
    0 cm
  • Product Net Weight:
    0.65 kg
  • Product Net Width:
    0 cm
  • Product Type:
    ACS880__Frequency_converter
  • Quote Only:
    No
  • Selling Unit of Measure:
    piece
  • Short Description:
    ACS880 Firmware user manual
  • Stocked At (Warehouses):
    Zhengzhou, China
    Beijing, China
    Singapore, Singapore
    Beijing, China
    Singapore, Singapore
    Tokyo, Japan
    Australia, Australia
  • Two Speed Motor:
    No
  • UNSPSC:
    39122001
  • WEEE B2C / B2B:
    Business To Business
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links