Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: ACS380-040C-05A6-4 +X1607+L535

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

ACS380-040C-05A6-4 +X1607+L535

General Information

  • Global Commercial Alias:
    ACS380-040C-05A6-4 +X1607+L535
  • Product ID:
    3ABD00057768
  • ABB Type Designation:
    ACS380-040C-05A6-4 +X1607+L535
  • Catalog Description:
    ACS380-040C-05A6-4 +X1607+L535 PN: 2.2kW, IN: 5.6A
  • Long Description:
    The ACS380 machinery drive comes in several variants, ensuring seamless integration into machines and connecting perfectly to automation systems. It’s a great fit for industries such as food and beverage, material handling and textile. Typical applications include mixers, conveyors, EOT and tower cranes, extruders, and textile machinery. With the integrated functional safety features, the ACS380 drive can be also part of the machine’s safety system via PROFIsafe over PROFINET, ensuring the motor is safely stopped when required. In addition, the drive’s software can be easily customized with adaptive programming to match any specific application requirements.

Additional Information

  • ABB Type Designation:
    ACS380-040C-05A6-4 +X1607+L535
  • Country of Origin:
    China (CN)
  • Customs Tariff Number:
    85044099
  • Frame Size:
    R1
  • Global Commercial Alias:
    ACS380-040C-05A6-4 +X1607+L535
  • Gross Weight:
    2 kg
  • Invoice Description:
    ACS380-040C-05A6-4 +X1607+L535 PN: 2.2kW, IN: 5.6A
  • Made To Order:
    No
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Package Level 1 Depth / Length:
    280 mm
  • Package Level 1 Gross Weight:
    2 kg
  • Package Level 1 Height:
    270 mm
  • Package Level 1 Units:
    0 carton
  • Package Level 1 Width:
    145 mm
  • Product Name:
    FREQUENCY CONVERTER
  • Product Net Depth / Length:
    176 mm
  • Product Net Height:
    223 mm
  • Product Net Weight:
    1.4 kg
  • Product Net Width:
    70 mm
  • Product Type:
    ACS380__Frequency_Converter
  • Quote Only:
    No
  • Selling Unit of Measure:
    piece
  • Short Description:
    ACS380-040C-05A6-4 +X1607+L535 PN: 2.2kW, IN: 5.6A
  • Stocked At (Warehouses):
    Zhengzhou, China
    Beijing, China
    Shanghai, China
    Singapore, Singapore
    Beijing, China
    Tokyo, Japan
    Australia, Australia
  • UNSPSC:
    39122001
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links