Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: ACS530-01-145A-4+N7562+P973

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

ACS530-01-145A-4+N7562+P973

General Information

  • Global Commercial Alias:
    ACS530-01-145A-4+N7562+P973
  • Product ID:
    3ABD00059204-D
  • ABB Type Designation:
    ACS530-01-145A-4+N7562+P973
  • Catalog Description:
    ACS530-01-145A-4+N7562+P973 PN: 75kW, IN: 145A

Additional Information

  • ABB EcoSolutions:
    Yes
  • ABB Type Designation:
    ACS530-01-145A-4+N7562+P973
  • Circular Design Principles Lifetime:
    3AXD10001912952
  • Circular Design Principles Recyclability Rate:
    90 %
  • Country of Origin:
    China (CN)
  • Customs Tariff Number:
    85044086
  • End of Life Instructions:
    3AXD50000153893
  • Environmental Product Declaration - EPD:
    3AXD10001912952
  • Frame Size:
    R6
  • Global Commercial Alias:
    ACS530-01-145A-4+N7562+P973
  • Gross Weight:
    50 kg
  • Improved Resource Efficiency for Customers:
    Product Efficiency - Product considered more energy-efficient compared to similar product on market or older products from the same line
    Process Efficiency - Product contribute to making customer’s operations more resilient and reliable
    Digital Efficiency - Product is digitally-supported to optimize usage and eventually optimize customer asset
  • Invoice Description:
    ACS530-01-145A-4+N7562+P973 PN: 75kW, IN: 145A
  • Made To Order:
    No
  • Medium Description:
    ACS530-01-145A-4+N7562+P973 PN: 75kW, IN: 145A
  • Minimum Order Quantity:
    1 piece
  • Offered with Extended Lifetime:
    Lifetime extension of customer’s assets is made possible thanks to offering and the supporting services
  • Order Multiple:
    1 piece
  • Package Level 1 Depth / Length:
    850 mm
  • Package Level 1 Gross Weight:
    50.5 kg
  • Package Level 1 Height:
    580 mm
  • Package Level 1 Units:
    1 carton
  • Package Level 1 Width:
    310 mm
  • Product Name:
    Frequency Converter
  • Product Net Depth / Length:
    369 mm
  • Product Net Height:
    548 mm
  • Product Net Weight:
    42.6 kg
  • Product Net Width:
    252 mm
  • Product Type:
    ACS530__Frequency_converter
  • Quote Only:
    No
  • Selling Unit of Measure:
    piece
  • Short Description:
    ACS530-01-145A-4+N7562+P973 PN: 75kW, IN: 145A
  • Stocked At (Warehouses):
    Beijing, China
    Shanghai, China
    Singapore, Singapore
    Beijing, China
    Tokyo, Japan
    Australia, Australia
  • Sustainable Material Content:
    Recycled Metal - 34 %
  • Sustainable Material Content in Packaging:
    90 %
  • Two Speed Motor:
    No
  • UNSPSC:
    39122001
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links