Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3ADT200057R0001

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3ADT200057R0001

General Information

  • Product ID:
    3ADT200057R0001
  • ABB Type Designation:
    Fieldbus FENA-11
  • Catalog Description:
    Fieldbus Ethernet,Modbus,Profinet FENA-11

Additional Information

  • ABB Type Designation:
    Fieldbus FENA-11
  • CN8:
    85423190
  • Country of Origin:
    Germany (DE)
    China (CN)
  • Customs Tariff Number:
    85371098
  • Frame Size:
    A
  • Gross Weight:
    1 kg
  • Invoice Description:
    Fieldbus Ethernet,Modbus,Profinet FENA-11
  • Made To Order:
    No
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Product Name:
    Fieldbus FENA-11
  • Product Net Depth / Length:
    115 mm
  • Product Net Height:
    50 mm
  • Product Net Weight:
    0.2 kg
  • Product Net Width:
    165 mm
  • Product Type:
    DCT880
  • Quote Only:
    No
  • Replacement Product ID (NEW):
    3ADT200058R0001
  • Selling Unit of Measure:
    piece
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links