Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: DCS800-S02-0200-05+0J404+0S163

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

DCS800-S02-0200-05+0J404+0S163

General Information

  • Global Commercial Alias:
    DCS800-S02-0200-05+0J404+0S163
  • Product ID:
    3ADT218431R4203
  • ABB Type Designation:
    DCS800-S02-0200-05+0J404+0S163
  • Catalog Description:
    DC Converter ;
    Typecode: DCS800-S02-0200-05+0J404+0S163;
    Voltage : 525 V;
    Current : 200 A;
    Double bridge;
    Weight:16 kg;

Additional Information

  • ABB Type Designation:
    DCS800-S02-0200-05+0J404+0S163
  • CN8:
    85044082
  • Country of Origin:
    Poland (PL)
  • Customs Tariff Number:
    85044082
  • Frame Size:
    D2
  • Global Commercial Alias:
    DCS800-S02-0200-05+0J404+0S163
  • Gross Weight:
    16 kg
  • Invoice Description:
    DC Converter ;
    Typecode: DCS800-S02-0200-05+0J404+0S163;
    Voltage : 525 V;
    Current : 200 A;
    Double bridge;
    Weight:16 kg;
  • Made To Order:
    No
  • Minimum Order Quantity:
    1 piece
  • Product Name:
    DCS800 DC Converter Module
  • Product Net Depth / Length:
    270 mm
  • Product Net Height:
    370 mm
  • Product Net Weight:
    16 kg
  • Product Net Width:
    270 mm
  • Product Type:
    DCS800
  • Quote Only:
    No
  • Selling Unit of Measure:
    piece
  • Stocked At (Warehouses):
    Singapore, Singapore
  • UNSPSC:
    39121007
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links