Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3ADT220134R0001

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3ADT220134R0001

General Information

  • Product ID:
    3ADT220134R0001
  • ABB Type Designation:
    SDCS-COM-81 board 10MBd
  • Catalog Description:
    SDCS-COM-81 board 10MBd; SDCS-COM-81 Fast optical DDCS Communication Module 10Mbd (e.g. AC800M)

Where Used (as a spare part for "Products")

Identifier Qty Unit Of Measure
DC_Drives_Sales_Options 1 piece

Ordering

  • Core Credit:
    0.00
  • Country of Origin:
    Thailand (TH)
    United States (US)
  • Customs Tariff Number:
    85371098
  • Invoice Description:
    SDCS-COM-81 Fast optical DDCS Communication Module 10Mbd (e.g. AC800M)
  • Made To Order:
    No
  • Minimum Order Quantity:
    1 piece
  • Quote Only:
    No
  • Selling Unit of Measure:
    piece

Dimensions

  • Product Net Weight:
    0.5 kg
  • Product Net Depth / Length:
    225 mm
  • Product Net Height:
    50 mm
  • Product Net Width:
    150 mm

Technical

  • Frame Size:
    A

Additional Information

  • Product Name:
    Options

Classifications

  • UNSPSC:
    39120000

Environmental

  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links