Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3ADT754013P0001

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3ADT754013P0001

General Information

  • Product ID:
    3ADT754013P0001
  • ABB Type Designation:
    RD25S-4EW.4I.DL (230V)
  • Catalog Description:
    FAN RD25S-4EW.4I.AL / 230V/50H

Additional Information

  • ABB Type Designation:
    RD25S-4EW.4I.DL (230V)
  • CN8:
    84145980
  • Country of Origin:
    Germany (DE)
  • Customs Tariff Number:
    84145995
  • Frame Size:
    Spare_Parts
  • Gross Weight:
    17 kg
  • Invoice Description:
    FAN RD25S-4EW.4I.AL / 230V/50H
  • Made To Order:
    No
  • Minimum Order Quantity:
    1 piece
  • Part Type:
    New
  • Product Name:
    FAN RD25S-4EW.4I.AL / 230V/50H
  • Product Net Weight:
    17 kg
  • Product Type:
    Spare_Parts
  • Quote Only:
    No
  • Replacement Product ID (NEW):
    3ADT754035R0001
  • Selling Unit of Measure:
    piece
  • Technical Information:
    FAN RD25S-4EW.4I.AL / 230V/50Hz/60Hz /RD25S-4EW.4I.DL (230V)
  • Temperature Class Default:
    --
  • Two Speed Motor:
    No
  • UNSPSC:
    39120000
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links