Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: ACS355-03E-38A0-4_TW

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

ACS355-03E-38A0-4_TW

General Information

  • Global Commercial Alias:
    ACS355-03E-38A0-4_TW
  • Product ID:
    3AUA0000142695
  • ABB Type Designation:
    ACS355-03E-38A0-4_TW
  • EAN:
    6438177337737
  • Catalog Description:
    ACS355-03E-38A0-4_TW

Additional Information

  • ABB Type Designation:
    ACS355-03E-38A0-4_TW
  • CN8:
    85044088
  • Country of Origin:
    Slovakia (SK)
  • Customs Tariff Number:
    85044086
  • EAN:
    6438177337737
  • Frame Size:
    R4
  • Global Commercial Alias:
    ACS355-03E-38A0-4_TW
  • Gross Weight:
    5.9 kg
  • Invoice Description:
    ACS355-03E-38A0-4_TW
  • Made To Order:
    No
  • Maximum Order Quantity:
    9999999 piece
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Package Level 1 EAN:
    6438177337737
  • Package Level 1 Gross Weight:
    5.9 kg
  • Package Level 1 Units:
    1 carton
  • Product Main Type:
    ACS355
  • Product Name:
    Frequency converter
  • Product Net Depth / Length:
    423 mm
  • Product Net Height:
    243 mm
  • Product Net Weight:
    5.4 kg
  • Product Net Width:
    260 mm
  • Product Type:
    ACS355__Frequency_Converter
  • Quote Only:
    No
  • Selling Unit of Measure:
    piece
  • Short Description:
    ACS355-03E-38A0-4_TW
  • Stocked At (Warehouses):
    Menden, Germany
    Singapore, Singapore
    Beijing, China
    Singapore, Singapore
    Tokyo, Japan
    Australia, Australia
  • UNSPSC:
    39122001
  • WEEE B2C / B2B:
    Business To Business
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links