Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: PVS980-58-1818kVA to 2091KVA

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

PVS980-58-1818kVA to 2091KVA

General Information

  • Extended Product Type:
    PVS980-58-1818kVA to 2091KVA
  • Product ID:
    3AUA0000198190
  • Catalog Description:
    PVS980-58-1818kVA to 2091KVA Central inverter
  • Long Description:
    Cabinet built outdoor type central inverter for 1500 Vdc systems, IP66/IP56, CE marked according to Low Voltage and EMC directive, AC side: AC main contactor, aR fuses, temporary grounding terminals on output busbars, AC mains surge protection type 2. DC side: 8 pcs. of DC input busbars + and -, DC main contactor, temporary grounding terminals on input busbars, negative DC pole functionally grounded (fuses only on the non-grounded terminals), DC surge protection type 2. Auxiliary power: External auxiliary power input 230 Vac, buffered for LVRT. Functions: Control panel ACS-AP-I, grid support functionalities, fast power off button, ground fault/insulation monitoring for IT networks.

Ordering

  • Invoice Description:
    CENTRAL INVERTER PVS980-58-1818KW-2091KW
  • Minimum Order Quantity:
    1 piece
  • Selling Unit of Measure:
    piece

Dimensions

  • Product Net Depth / Length:
    1522 mm
    59.9 in
  • Product Net Width:
    3180 mm
    125.2 in
  • Product Net Height:
    2443 mm
    96.2 in
  • Product Net Weight:
    3500 kg
    7716 lb

Container Information

  • Package Level 1 Units:
    packet 1 piece

Additional Information

  • Country of Origin:
    Finland (FI)
    Estonia (EE)
    India (IN)
  • Product Main Type:
    PVS980
  • Product Name:
    Central inverter
  • WEEE Category:
    4. Large Equipment (Any External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Business

Certificates and Declarations

Classifications

  • UNSPSC:
    32121705
  • IDEA Granular Category Code (IGCC):
    3482 >> Inverters
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links