Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: ACQ580-01-07A6-4

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

ACQ580-01-07A6-4

General Information

  • Global Commercial Alias:
    ACQ580-01-07A6-4
  • Product ID:
    3AUA0000204855
  • ABB Type Designation:
    ACQ580-01-07A6-4
  • EAN:
    6438177451143
  • Catalog Description:
    LV AC wall-mounted drive for water and wastewater, UL: Pld 5 Hp, 7.6 A, 460 V (ACQ580-01-07A6-4)
  • Long Description:
    The ACQ580-01 drives deliver innovative pump features for the water and wastewater industry, securing energy efficient flow of water and wastewater in your pumping solutions. This robust and compact wall-mounted drive has built-in pump application functionality such as sensorless flow calculation, multipump control, level control, soft pipe fill, dry run protection, quick ramps and a solution for keeping the impeller of the pump clean. Usability is further enhanced with the intuitive Hand-Off-Auto control panel, the PC tool Drive composer and an optional Bluetooth® control panel. The built-in energy calculator visualizes the energy savings achieved with the use of the drive. The ACQ580-01 variant comes in IP21 enclosure as standard and can be installed on the wall. Also, IP55 and flange mounting units are available.

Ordering

  • Country of Origin:
    Finland (FI)
    Romania (RO)
  • Customs Tariff Number:
    85044080
  • Invoice Description:
    ACQ580-01-07A6-4, 480VAC, Pn 3HP, I2LD 4.8A, N1/IP21
  • Made To Order:
    No
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Quote Only:
    No
  • Selling Unit of Measure:
    piece

Dimensions

  • Product Net Weight:
    10.1 lb
  • Product Net Depth / Length:
    8.78 in
  • Product Net Height:
    14.69 in
  • Product Net Width:
    4.82 in
  • Package Level 1 Units:
    1 carton

Technical

  • Number of Phases:
    3
  • Degree of Protection:
    IP21
  • Enclosure Type NEMA:
    Type1
  • Frequency (f):
    50/60 Hz
  • Frame Size:
    R1
  • Input Voltage (Uin):
    440 … 480 V
  • Mounting Type:
    Wall-mounting
  • Apparent Power Output:
    6.3 kV·A
  • Efficiency Level:
    IE2
  • Standby Loss:
    15 W
  • Complete Drive Module Efficiency (61800-9-2):
    Operating Point Frequency / Current Absolute Loss Relative Loss Efficiency
    0 / 25 % 52 W 0.8 % 86.6 %
    0 / 50 % 60 W 1.0 % 91.5 %
    0 / 100 % 82 W 1.3 % 93.6 %
    50 / 25 % 54 W 0.9 % 92.8 %
    50 / 50 % 65 W 1.0 % 95.4 %
    50 / 100 % 91 W 1.4 % 96.5 %
    90 / 50 % 69 W 1.1 % 97.2 %
    90 / 100 % 103 W 1.6 % 97.8 %
  • Temperature Rating:
    Maximum 40 °C

Additional Information

  • Product Name:
    AC Drive

Classifications

  • UNSPSC:
    39122001

Environmental

  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links