Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: ACS355-03U-09A8-2+B063+F278+N831

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

ACS355-03U-09A8-2+B063+F278+N831

General Information

  • Global Commercial Alias:
    ACS355-03U-09A8-2+B063+F278+N831
  • Product ID:
    3AUA0000220339
  • ABB Type Designation:
    ACS355-03U-09A8-2+B063+F278+N831
  • Catalog Description:
    ACS355-03U-09A8-2+B063+F278+N831
  • Long Description:
    ACS355-03U-09A8-2+B063+F278+N831

Additional Information

  • ABB Type Designation:
    ACS355-03U-09A8-2+B063+F278+N831
  • CN8:
    85352100
  • Country of Origin:
    United States (US)
    China (CN)
  • Customs Tariff Number:
    85044080
  • Frame Size:
    Undefined
  • Global Commercial Alias:
    ACS355-03U-09A8-2+B063+F278+N831
  • Gross Weight:
    0 kg
  • Invoice Description:
    ACS355-03U-09A8-2+B063+F278+N831
  • Made To Order:
    No
  • Minimum Order Quantity:
    1 EA
  • Order Multiple:
    1 EA
  • Part Type:
    New
  • Product Name:
    -
  • Product Net Weight:
    0 kg
  • Product Type:
    Undefined
  • Quote Only:
    No
  • Selling Unit of Measure:
    each
  • Stocked At (Warehouses):
    New Berlin,Wisconsin, United States
  • UNSPSC:
    39121601
  • WEEE B2C / B2B:
    Business To Business
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links