Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: ACS580-01-03A0-4+J429

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

ACS580-01-03A0-4+J429

General Information

  • Global Commercial Alias:
    ACS580-01-03A0-4+J429
  • Product ID:
    3AUA0000222978
  • ABB Type Designation:
    ACS580-01-03A0-4+J429
  • EAN:
    6438177509585
  • Catalog Description:
    ACS580-01-03A0-4+J429, 480VAC, Pn 1.5 HP, I2LD 3A, N1/IP21
  • Long Description:
    The ACS580-01 is plug-in ready to control your compressors, conveyors, pumps, extruders, centrifuges, mixers, fans and many other variable and constant torque applications, in a variety of light industries, including food and beverage, plastic, textile, material handling, and agriculture. All essential features are built-in as standard, simplifying drive selection, and making additional hardware unnecessary. Versatile and straightforward settings menu and assistants enable fast setup, commissioning, use and maintenance, while rugged and robust design makes it a good fit for various environments. With the ACS580 drives you can easily take full control of your processes to comprehensively manage your plant. The wall-mounted ACS580-01 comes in IP21 enclosure as standard. Also, IP55 and flange mounting units are available.

Additional Information

  • ABB EcoSolutions:
    Yes
  • ABB Type Designation:
    ACS580-01-03A0-4+J429
  • Circular Design Principles Lifetime:
    3AXD10001912952
  • Circular Design Principles Recyclability Rate:
    90 %
  • Country of Origin:
    United States (US)
  • Customs Tariff Number:
    85044080
  • Degree of Protection:
    IP21
  • EAN:
    6438177509585
  • Enclosure Type NEMA:
    Type1
  • End of Life Instructions:
    3AXD50000153893
  • Environmental Product Declaration - EPD:
    3AXD10001912952
  • Frame Size:
    R1
  • Frequency (f):
    50/60 Hz
  • Global Commercial Alias:
    ACS580-01-03A0-4+J429
  • Improved Resource Efficiency for Customers:
    Product Efficiency - Product considered more energy-efficient compared to similar product on market or older products from the same line
    Process Efficiency - Product contribute to making customer’s operations more resilient and reliable
    Digital Efficiency - Product is digitally-supported to optimize usage and eventually optimize customer asset
  • Input Voltage (Uin):
    300 … 500 V
  • Invoice Description:
    ACS580-01-03A0-4+J429, 480VAC, Pn 1.5 HP, I2LD 3A, N1/IP21
  • Made To Order:
    No
  • Minimum Order Quantity:
    1 piece
  • Module Function:
    LV AC general purpose wall-mounted drive
  • Mounting Type:
    Cabinet-built
  • Number of Phases:
    3
  • Offered with Extended Lifetime:
    Lifetime extension of customer’s assets is made possible thanks to offering and the supporting services
  • Order Multiple:
    1 piece
  • Package Level 1 Units:
    1 carton
  • Product Name:
    AC Drive
  • Product Net Depth / Length:
    8.78 in
  • Product Net Height:
    14.69 in
  • Product Net Weight:
    4.99 kg
  • Product Net Width:
    4.82 in
  • Product Type:
    ACS580__Frequency_Converter
  • Quote Only:
    No
  • Rated Input Voltage (UL):
    300 … 500 V
  • Selling Unit of Measure:
    piece
  • Sustainable Material Content:
    Recycled Metal - 34 %
  • Sustainable Material Content in Packaging:
    90 %
  • UNSPSC:
    39122001
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links