Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: ACH580-PCR-248A-2

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

ACH580-PCR-248A-2

General Information

  • Global Commercial Alias:
    ACH580-PCR-248A-2
  • Product ID:
    3AUA0000231564
  • ABB Type Designation:
    ACH580-PCR-248A-2
  • EAN:
    6438177548720
  • Catalog Description:
    No Description Available
  • Long Description:
    The ACH580 Packaged Drive includes an ACH580 drive in a UL (NEMA) Type 1, 12 or 3R enclosure with input disconnect switch or circuit breaker, both including fast acting drive fuses. It is available from 1 to 350 hp at 230/460/575 V. The ACH580 Packaged Drive provides a door-mounted input disconnect switch (padlockable in the OFF position), electronic motor overload protection, a door-mounted control panel with graphical display for local control, provisions for external control connections, and serial communications capability.

Additional Information

  • ABB Type Designation:
    ACH580-PCR-248A-2
  • Country of Origin:
    United States (US)
  • Customs Tariff Number:
    85044080
  • EAN:
    6438177548720
  • Frame Size:
    R8
  • Frequency (f):
    50/60 Hz
  • Global Commercial Alias:
    ACH580-PCR-248A-2
  • Gross Weight:
    0 lb
  • Made To Order:
    No
  • Medium Description:
    The ACH580 Packaged Drive includes an ACH580 drive in a UL (NEMA) Type 1, 12 or 3R enclosure with input disconnect switch or circuit breaker, both including fast acting drive fuses. It is available from 1 to 350 hp at 230/460/575 V. The ACH580 Packaged Drive provides a door-mounted input disconnect switch (padlockable in the OFF position), electronic motor overload protection, a door-mounted control panel with graphical display for local control, provisions for external control connections, and serial communications capability.
  • Minimum Order Quantity:
    1 piece
  • Module Function:
    LV AC HVAC drive with circuit breaker disconnect
  • Order Multiple:
    1 piece
  • Output Current, Light-Overload Use (UL):
    414 A
  • Output Power, Light-Overload Use (UL):
    350 Hp
  • Part Type:
    New
  • Product Name:
    -
  • Product Net Weight:
    0 lb
  • Product Type:
    ACH580-01
  • Quote Only:
    No
  • Rated Input Voltage (UL):
    230 V
  • Selling Unit of Measure:
    piece
  • Short Description:
    ACH580-PCR-248A-2, PLd 350HP, I2LD 414A
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links