Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: ACQ580-3P-180A-4+C192+F289

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

ACQ580-3P-180A-4+C192+F289

General Information

  • Global Commercial Alias:
    ACQ580-3P-180A-4+C192+F289
  • Product ID:
    3AUD0000003536
  • ABB Type Designation:
    ACQ580-3P-180A-4+C192+F289
  • Catalog Description:
    ACQ580-3P-180A-4+C192+F289, PLD 150 HP, I2LD 180 A
  • Long Description:
    The ACQ580-3P ultra-low harmonic (ULH) irrigation drive package is an outdoor rated, UL (NEMA) Type 3R enclosed drive assembled to UL508A, designed to help your system comply with IEEE519. The ULH technology within this package produces the least amount of harmonic distortion to reduce stress on electrical equipment. It provides unity power factor with a 3% or less THiD. As there is no need for external filters, multi-pulse arrangements or special transformers, the simple installation offers significant savings in space, time and cost.

    This robust package is also Service Entrance rated for three phase four wire systems and has padlockable disconnect and enclosure doors. It comes equipped with built-in circuit breakers, reducing downtime and the need to carry fuses. It also includes a thermostatically controlled heater to protect against condensation, a surge suppressor to defend against transient lightning strikes and a totally enclosed control area to maintain a clean environment for the drive and low voltage control components. It is available in power ranges from 40-150 HP at 460V 3-phase.

Additional Information

  • ABB Type Designation:
    ACQ580-3P-180A-4+C192+F289
  • Country of Origin:
    United States (US)
  • Customs Tariff Number:
    85044080
  • Degree of Protection:
    IP21
  • Enclosure Type NEMA:
    Type1
  • Frame Size:
    Undefined
  • Frequency (f):
    50/60 Hz
  • Global Commercial Alias:
    ACQ580-3P-180A-4+C192+F289
  • Gross Weight:
    0 kg
  • Input Voltage (Uin):
    440 … 480 V
  • Invoice Description:
    ACQ580-3P-180A-4+C192+F289, PLD 150 HP, I2LD 180 A
  • Made To Order:
    No
  • Minimum Order Quantity:
    1 piece
  • Number of Phases:
    3
  • Order Multiple:
    1 piece
  • Output Current, Heavy-Duty Use (UL):
    156 A
  • Output Current, Light-Overload Use (UL):
    180 A
  • Output Power, Heavy-Duty Use (UL):
    125 Hp
  • Output Power, Light-Overload Use (UL):
    150 Hp
  • Product Name:
    AC Drive
  • Product Net Depth / Length:
    28.9 in
  • Product Net Height:
    60.3 in
  • Product Net Weight:
    640 lb
  • Product Net Width:
    40.5 in
  • Product Type:
    Undefined
  • Quote Only:
    No
  • Rated Input Voltage (UL):
    460 V
  • Selling Unit of Measure:
    piece
  • UNSPSC:
    39121007
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links