Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3AXD50000031457

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3AXD50000031457

General Information

  • Global Commercial Alias:
    3AXD50000031457
  • Product ID:
    3AXD50000031457
  • ABB Type Designation:
    Flange kit for ACx580 R2
  • EAN:
    6438177396840
  • Catalog Description:
    Flange mounting kit for ACx580 frame R2, IP21 and IP55

Ordering

  • Country of Origin:
    Finland (FI)
  • Customs Tariff Number:
    72123000
  • Invoice Description:
    Flange mounting kit for ACx580 frame R2, IP21 and IP55
  • Made To Order:
    Yes
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Quote Only:
    No
  • Selling Unit of Measure:
    piece

Container Information

  • Gross Volume:
    36.899 dm³

Dimensions

  • Product Net Weight:
    4.86 kg
  • Product Net Depth / Length:
    327 mm
  • Product Net Height:
    155 mm
  • Product Net Width:
    728 mm

Technical

  • Frame Size:
    Undefined

Additional Information

  • Product Main Type:
    R2 FLANGE KIT
  • Product Name:
    Installation parts for drives

Classifications

  • UNSPSC:
    39122004

Environmental

  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links