Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3AXD50000040432

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3AXD50000040432

General Information

  • Global Commercial Alias:
    3AXD50000040432
  • Product ID:
    3AXD50000040432
  • ABB Type Designation:
    Plate kit, ACS880-01 R9
  • Catalog Description:
    Plate kit, ACS880-01 R9; Special cable conduit entry for ACS880-01 frame R9

Ordering

  • Country of Origin:
    Finland (FI)
  • Customs Tariff Number:
    85049090
  • Invoice Description:
    Special cable conduit entry for ACS880-01 frame R9
  • Made To Order:
    Yes
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Quote Only:
    No
  • Selling Unit of Measure:
    piece

Container Information

  • Gross Volume:
    3.478 dm³

Dimensions

  • Product Net Weight:
    2.12 kg
  • Product Net Depth / Length:
    370 mm
  • Product Net Height:
    40 mm
  • Product Net Width:
    235 mm
  • Package Level 1 Units:
    0 carton

Technical

  • Frame Size:
    Undefined

Additional Information

  • Product Main Type:
    R9 LEAD-TROUGH PLATE BRASS
  • Product Name:
    Installation parts for drives

Classifications

  • UNSPSC:
    39122004

Environmental

  • SCIP:
    25500348-2af2-474e-8aac-d689d3df08b0 Finland (FI)
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links