Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3AXD50000166084

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3AXD50000166084

General Information

  • Product ID:
    3AXD50000166084
  • ABB Type Designation:
    -
  • Catalog Description:
    ASSEMBLY KIT, PLASTIC
  • Long Description:
    ASSEMBLY KIT, PLASTIC

Additional Information

  • ABB Type Designation:
    -
  • CN8:
    8504909690
  • Country of Origin:
    United States (US)
  • Customs Tariff Number:
    8504909690
  • Frame Size:
    Undefined
  • Gross Volume:
    0.008 m³
  • Gross Weight:
    0.667 kg
  • Invoice Description:
    ASSEMBLY KIT, PLASTIC
  • Made To Order:
    No
  • Minimum Order Quantity:
    1 EA
  • Order Multiple:
    1 EA
  • Package Level 1 Depth / Length:
    171 mm
  • Package Level 1 Gross Weight:
    0.667 kg
  • Package Level 1 Height:
    333 mm
  • Package Level 1 Units:
    1 EA
  • Package Level 1 Width:
    701 mm
  • Part Type:
    New
  • Product Name:
    ASSEMBLY KIT, PLASTIC
  • Product Net Depth / Length:
    171 mm
  • Product Net Height:
    333 mm
  • Product Net Weight:
    0.667 kg
  • Product Net Width:
    701 mm
  • Product Type:
    Undefined
  • Quote Only:
    No
  • Selling Unit of Measure:
    each
  • Stocked At (Warehouses):
    New Berlin,Wisconsin, United States
  • WEEE B2C / B2B:
    Business To Business
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links