Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: ACS580-01-07A5-2

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

ACS580-01-07A5-2

General Information

  • Global Commercial Alias:
    ACS580-01-07A5-2
  • Product ID:
    3AXD50000215256
  • ABB Type Designation:
    ACS580-01-07A5-2
  • Catalog Description:
    ACS580-01-07A5-2 PN: 1.5 kW, IN: 7.6 A

Additional Information

  • ABB EcoSolutions:
    Yes
  • ABB Type Designation:
    ACS580-01-07A5-2
  • Altitude:
    1000 m
  • Analog Inputs:
    2
  • Analog Outputs:
    2
  • Apparent Power Output:
    3.0 kV·A
  • Circular Design Principles Lifetime:
    3AXD10001912952
  • Circular Design Principles Recyclability Rate:
    90 %
  • CN8:
    85044084
  • Communication Protocol:
    CAN
    DeviceNet
    EtherNet/IP
    MODBUS
    Other Bus Systems
    PROFIBUS
    PROFINET IO
    TCP/IP
  • Complete Drive Module Efficiency (61800-9-2):
    Operating Point Frequency / Current Absolute Loss Efficiency Relative Loss
    0/25 % 38 W 80.6 % 1.3 %
    0/50 % 44 W 87.5 % 1.5 %
    0/100 % 57 W 90.8 % 1.9 %
    50/25 % 40 W 89.2 % 1.3 %
    50/50 % 47 W 93.1 % 1.6 %
    50/100 % 64 W 94.8 % 2.2 %
    90/50 % 52 W 95.6 % 1.7 %
    90/100 % 79 W 96.4 % 2.6 %
  • Country of Origin:
    Finland (FI)
  • Customs Tariff Number:
    85044084
  • Degree of Protection:
    acc. to IEC 60529 IP21
  • Efficiency Level:
    IE2
  • Enclosure Type NEMA:
    Type1
  • End of Life Instructions:
    3AXD50000153893
  • Environmental Conditions:
    Pollution Degree acc. to IEC 61800-5-1 2
    Solid Particle Tolerance acc. to IEC 60721-3-3 3S2
  • Environmental Product Declaration - EPD:
    3AXD10001912952
  • Four Quadrant Operation:
    No
  • Frame Size:
    R1
  • Frequency (f):
    47 ... 63 Hz
  • Global Commercial Alias:
    ACS580-01-07A5-2
  • Gross Volume:
    10.397 dm³
  • Gross Weight:
    6.8 kg
    14.991 lb
  • Improved Resource Efficiency for Customers:
    Product Efficiency - Product considered more energy-efficient compared to similar product on market or older products from the same line
    Process Efficiency - Product contribute to making customer’s operations more resilient and reliable
    Digital Efficiency - Product is digitally-supported to optimize usage and eventually optimize customer asset
  • Integrated Breaking Resistance:
    No
  • Intended Field of Application:
    Domestic
    Industrial
  • Invoice Description:
    ACS580-01-07A5-2 PN: 1.5 kW, IN: 7.6 A
  • Made To Order:
    Yes
  • Maximum Output Frequency:
    500 Hz
  • Medium Description:
    ACS580-01-07A5-2 PN: 1.5 kW, IN: 7.6 A
  • Minimum Order Quantity:
    1 piece
  • Minimum Output Frequency:
    0 Hz
  • Module Function:
    LV AC general purpose wall-mounted drive
  • Multiple Battery Information:
    Lithium Coin, CR2032, 220 mAh, 3 V, 1 pc, 3 g
  • Number of Digital In/Outputs:
    6 / 3
  • Number of Hardware Interfaces:
    Industrial Ethernet 0
    Other 2
    Parallel 2
    PROFINET 0
    RS-232 0
    RS-422 0
    RS-485 1
    Serial TTY 0
    USB 1
  • Number of Phases:
    3
  • Offered with Extended Lifetime:
    Lifetime extension of customer’s assets is made possible thanks to offering and the supporting services
  • Operating Humidity (RHamb):
    95
  • Order Multiple:
    1 piece
  • Output Current, Heavy-Duty Use (IHD):
    6.6 A
  • Output Current, Heavy-Duty Use (UL):
    6.6 A
  • Output Current, Light-Overload Use (ILD):
    7.5 A
  • Output Current, Light-Overload Use (UL):
    7.5 A
  • Output Current, Normal Use (In):
    7.6 A
  • Output Current, Normal Use (UL):
    7.5 A
  • Output Power, Heavy-Duty Use (PHD):
    1.1 kW
  • Output Power, Light-Overload Use (PLD):
    1.5 kW
  • Output Power, Normal Use (Pn):
    1.5 kW
  • Output Voltage (Uout):
    0 ... 240 V
  • Output Voltage Maximum:
    240 V
  • Package Level 1 Depth / Length:
    225 mm
  • Package Level 1 Gross Weight:
    1.74 kg
  • Package Level 1 Height:
    370.00 mm
    14.567 in
  • Package Level 1 Width:
    526.00 mm
    20.709 in
  • Package Level 2 Depth / Length:
    0 in
  • Package Level 2 Gross Weight:
    0 lb
  • Package Level 2 Height:
    0 in
  • Package Level 2 Width:
    0 in
  • Product Main Type:
    ACS580-01
  • Product Name:
    Frequency converter
  • Product Net Depth / Length:
    223 mm
    8.780 in
  • Product Net Height:
    373 mm
    14.685 in
  • Product Net Weight:
    4.6 kg
    10.141 lb
  • Product Net Width:
    125 mm
    4.921 in
  • Product Type:
    ACS580-01
  • Quote Only:
    No
  • Rated Input Voltage (UL):
    230 V
  • Selling Unit of Measure:
    piece
  • Short Description:
    ACS580-01-07A5-2 PN: 1.5 kW, IN: 7.6 A
  • Sound dB (A):
    59 dB(A)
  • Standby Loss:
    13 W
  • Stocked At (Warehouses):
    Singapore, Singapore
    Beijing, China
    Singapore, Singapore
    Tokyo, Japan
    Australia, Australia
  • Sustainable Material Content:
    Recycled Metal - 34 %
  • Sustainable Material Content in Packaging:
    90 %
  • Symmetric Tolerance (%tol):
    Relative Net Voltage 10 %
  • Temperature Rating:
    Maximum 40 °C
    Minimum -15 °C
  • Type of Converter:
    U Converter
  • WEEE B2C / B2B:
    Business To Business
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links