Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: ACH580-01-059A-2

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

ACH580-01-059A-2

General Information

  • Global Commercial Alias:
    ACH580-01-059A-2
  • Product ID:
    3AXD50000215638
  • ABB Type Designation:
    ACH580-01-059A-2
  • Catalog Description:
    ACH580-01-059A-2 PN: 15.0 kW, IN: 60 A

Additional Information

  • ABB Type Designation:
    ACH580-01-059A-2
  • Altitude:
    1000 m
  • Analog Inputs:
    2
  • Analog Outputs:
    2
  • Apparent Power Output:
    24 kV·A
  • CN8:
    85044084
  • Communication Protocol:
    BACNET
    CAN
    DeviceNet
    EtherNet/IP
    LON
    MODBUS
    Other Bus Systems
    PROFIBUS
    PROFINET IO
    TCP/IP
  • Complete Drive Module Efficiency (61800-9-2):
    Operating Point Frequency / Current Absolute Loss Efficiency Relative Loss
    0/25 % 205 W 85.9 % 0.9 %
    0/50 % 268 W 90.0 % 1.1 %
    0/100 % 474 W 91.1 % 2.0 %
    50/25 % 224 W 92.1 % 0.9 %
    50/50 % 301 W 94.4 % 1.3 %
    50/100 % 571 W 94.6 % 2.4 %
    90/50 % 354 W 96.2 % 1.5 %
    90/100 % 762 W 96.0 % 3.2 %
  • Country of Origin:
    Finland (FI)
  • Customs Tariff Number:
    85044084
  • Degree of Protection:
    acc. to IEC 60529 IP21
  • Efficiency Level:
    IE2
  • Enclosure Type NEMA:
    Type1
  • Environmental Conditions:
    Chemical Gas Tolerance acc. to IEC 60721-3-3 3C2
    Pollution Degree acc. to IEC 61800-5-1 2
    Solid Particle Tolerance acc. to IEC 60721-3-3 3S2
  • Four Quadrant Operation:
    No
  • Frame Size:
    R3
  • Frequency (f):
    47 ... 63 Hz
  • Global Commercial Alias:
    ACH580-01-059A-2
  • Gross Volume:
    22.779 dm³
  • Gross Weight:
    14.5 kg
    31.967 lb
  • Integrated Breaking Resistance:
    No
  • Intended Field of Application:
    Domestic
    Industrial
  • Invoice Description:
    ACH580-01-059A-2 PN: 15.0 kW, IN: 60 A
  • Made To Order:
    Yes
  • Maximum Output Frequency:
    500 Hz
  • Medium Description:
    ACH580-01-059A-2 PN: 15.0 kW, IN: 60 A
  • Minimum Order Quantity:
    1 piece
  • Minimum Output Frequency:
    0 Hz
  • Module Function:
    LV AC wall-mounted drive for HVAC
  • Multiple Battery Information:
    Lithium Coin, CR2032, 220 mAh, 3 V, 1 pc, 3 g
  • Number of Digital In/Outputs:
    6 / 3
  • Number of Hardware Interfaces:
    Industrial Ethernet 0
    Other 2
    Parallel 2
    PROFINET 0
    RS-232 0
    RS-422 0
    RS-485 1
    Serial TTY 0
    USB 1
  • Number of Phases:
    3
  • Operating Humidity (RHamb):
    95
  • Order Multiple:
    1 piece
  • Output Current, Heavy-Duty Use (IHD):
    46 A
  • Output Current, Light-Overload Use (ILD):
    59 A
  • Output Current, Normal Use (In):
    60 A
  • Output Power, Heavy-Duty Use (PHD):
    11.0 kW
  • Output Power, Light-Overload Use (PLD):
    15.0 kW
  • Output Power, Normal Use (Pn):
    15 kW
  • Output Voltage (Uout):
    0 ... 240 V
  • Output Voltage Maximum:
    240 V
  • Package Level 1 Depth / Length:
    295 mm
  • Package Level 1 Gross Weight:
    2.24 kg
  • Package Level 1 Height:
    390.00 mm
    15.354 in
  • Package Level 1 Width:
    600.00 mm
    23.622 in
  • Package Level 2 Depth / Length:
    11.614 in
  • Package Level 2 Gross Weight:
    4.938 lb
  • Package Level 2 Height:
    15.354 in
  • Package Level 2 Width:
    23.622 in
  • Product Main Type:
    ACH580-01
  • Product Name:
    Frequency converter
  • Product Net Depth / Length:
    229 mm
    9.016 in
  • Product Net Height:
    490 mm
    19.291 in
  • Product Net Weight:
    11.8 kg
    26.015 lb
  • Product Net Width:
    203 mm
    7.992 in
  • Product Type:
    ACH580-01
  • Quote Only:
    No
  • Selling Unit of Measure:
    piece
  • Short Description:
    ACH580-01-059A-2 PN: 15.0 kW, IN: 60 A
  • Sound dB (A):
    76 dB(A)
  • Standby Loss:
    15 W
  • Stocked At (Warehouses):
    Singapore, Singapore
    Beijing, China
    Singapore, Singapore
    Tokyo, Japan
    Australia, Australia
  • Symmetric Tolerance (%tol):
    Relative Net Voltage 10 %
  • Temperature Rating:
    Maximum 40 °C
    Minimum -15 °C
  • Type of Converter:
    U Converter
  • WEEE B2C / B2B:
    Business To Business
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links