Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: ACS580-01-062A-6

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

ACS580-01-062A-6

General Information

  • Global Commercial Alias:
    ACS580-01-062A-6
  • Product ID:
    3AXD50000216314
  • ABB Type Designation:
    ACS580-01-062A-6
  • Catalog Description:
    ACS580-01-062A-6 PN: 45 kW, IN: 62 A

Additional Information

  • ABB EcoSolutions:
    Yes
  • ABB Type Designation:
    ACS580-01-062A-6
  • Altitude:
    1000 m
  • Circular Design Principles Lifetime:
    3AXD10001912952
  • Circular Design Principles Recyclability Rate:
    90 %
  • CN8:
    85044084
  • Country of Origin:
    Finland (FI)
  • Customs Tariff Number:
    85044084
  • Degree of Protection:
    acc. to IEC 60529 IP21
  • Enclosure Type NEMA:
    Type1
  • End of Life Instructions:
    3AXD50000153893
  • Environmental Conditions:
    Chemical Gas Tolerance acc. to IEC 60721-3-3 -
  • Environmental Product Declaration - EPD:
    3AXD10001912952
  • Four Quadrant Operation:
    No
  • Frame Size:
    R5
  • Global Commercial Alias:
    ACS580-01-062A-6
  • Gross Weight:
    35.68 kg
    78.661 lb
  • Improved Resource Efficiency for Customers:
    Product Efficiency - Product considered more energy-efficient compared to similar product on market or older products from the same line
    Process Efficiency - Product contribute to making customer’s operations more resilient and reliable
    Digital Efficiency - Product is digitally-supported to optimize usage and eventually optimize customer asset
  • Integrated Breaking Resistance:
    No
  • Invoice Description:
    ACS580-01-062A-6 PN: 45 kW, IN: 62 A
  • Made To Order:
    Yes
  • Maximum Output Frequency:
    500 Hz
  • Medium Description:
    ACS580-01-062A-6 PN: 45 kW, IN: 62 A
  • Minimum Order Quantity:
    1 piece
  • Minimum Output Frequency:
    0 Hz
  • Module Function:
    LV AC general purpose wall-mounted drive
  • Number of Phases:
    3
  • Offered with Extended Lifetime:
    Lifetime extension of customer’s assets is made possible thanks to offering and the supporting services
  • Operating Humidity (RHamb):
    95
  • Order Multiple:
    1 piece
  • Output Current, Heavy-Duty Use (IHD):
    52 A
  • Output Current, Light-Overload Use (ILD):
    62 A
  • Output Current, Normal Use (In):
    62 A
  • Output Power, Heavy-Duty Use (PHD):
    37 kW
  • Output Power, Light-Overload Use (PLD):
    45 kW
  • Output Power, Normal Use (Pn):
    45 kW
  • Output Voltage Maximum:
    600 V
  • Package Level 1 Depth / Length:
    835 mm
  • Package Level 1 Gross Weight:
    6.88 kg
  • Package Level 1 Height:
    521.00 mm
    20.512 in
  • Package Level 1 Width:
    295.00 mm
    11.614 in
  • Package Level 2 Depth / Length:
    32.874 in
  • Package Level 2 Gross Weight:
    15.168 lb
  • Package Level 2 Height:
    20.512 in
  • Package Level 2 Width:
    11.614 in
  • Product Main Type:
    ACS580-01
  • Product Name:
    Frequency converter
  • Product Net Depth / Length:
    295.00 mm
    11.614 in
  • Product Net Height:
    0 mm
  • Product Net Weight:
    28.30 kg
    62.391 lb
  • Product Net Width:
    203.00 mm
    7.992 in
  • Product Type:
    ACS580-01
  • Quote Only:
    No
  • Selling Unit of Measure:
    piece
  • Short Description:
    ACS580-01-062A-6 PN: 45 kW, IN: 62 A
  • Sound dB (A):
    63 dB(A)
  • Stocked At (Warehouses):
    Singapore, Singapore
    Beijing, China
    Singapore, Singapore
    Tokyo, Japan
    Australia, Australia
  • Sustainable Material Content:
    Recycled Metal - 34 %
  • Sustainable Material Content in Packaging:
    90 %
  • Symmetric Tolerance (%tol):
    Relative Net Voltage 10 %
  • Temperature Rating:
    Minimum -15 °C
  • Type of Converter:
    U Converter
  • WEEE B2C / B2B:
    Business To Business
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links