Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3AXD50000986804

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3AXD50000986804

General Information

  • Product ID:
    3AXD50000986804
  • ABB Type Designation:
    Filter unit
  • Catalog Description:
    BLCL-25-7+C183+C188+G427+V112+V991

Additional Information

  • ABB Type Designation:
    Filter unit
  • CN8:
    85049090
  • Country of Origin:
    Finland (FI)
    Estonia (EE)
  • Customs Tariff Number:
    85049090
  • Frame Size:
    800
  • Gross Weight:
    321 kg
  • Invoice Description:
    BLCL-25-7+C183+C188+G427+V112+V991
  • Made To Order:
    Yes
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Product Name:
    Filter unit
  • Product Net Depth / Length:
    1397 mm
  • Product Net Height:
    240 mm
  • Product Net Weight:
    321 kg
  • Product Net Width:
    581 mm
  • Product Type:
    ACS800opt
  • Quote Only:
    No
  • Replaced Product ID (OLD):
    3AXD50000986798
  • Selling Unit of Measure:
    piece
  • Stocked At (Warehouses):
    Finland
    New Berlin,Wisconsin, United States
    Singapore, Singapore
    Beijing, China
    Singapore, Singapore
    Tokyo, Japan
    Australia, Australia
    Finland
  • WEEE B2C / B2B:
    Business To Business
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links