Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3AXD50001012465

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3AXD50001012465

General Information

  • Product ID:
    3AXD50001012465
  • ABB Type Designation:
    Generic R7iLC DC Kit SIZE1
  • Catalog Description:
    KIT L-0-7-237, Generic R7iLC DC Kit SIZE1

Additional Information

  • ABB Type Designation:
    Generic R7iLC DC Kit SIZE1
  • CN8:
    85049090
  • Country of Origin:
    Finland (FI)
  • Customs Tariff Number:
    85049090
  • Gross Weight:
    6.2 kg
  • Invoice Description:
    KIT L-0-7-237, Generic R7iLC DC Kit SIZE1
  • Made To Order:
    Yes
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Product Name:
    Generic R7iLC DC Kit SIZE1
  • Product Net Depth / Length:
    120 mm
  • Product Net Height:
    250 mm
  • Product Net Weight:
    6 kg
  • Product Net Width:
    250 mm
  • Product Type:
    ACS800opt
  • Quote Only:
    No
  • Selling Unit of Measure:
    piece
  • Stocked At (Warehouses):
    Singapore, Singapore
    Beijing, China
    Tokyo, Japan
    Australia, Australia
  • WEEE B2C / B2B:
    Business To Business
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links