Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: ACH580-01-060A-2+B063+F253+H376

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

ACH580-01-060A-2+B063+F253+H376

General Information

  • Global Commercial Alias:
    ACH580-01-060A-2+B063+F253+H376
  • Product ID:
    3AXD50001029739
  • ABB Type Designation:
    ACH580-01-060A-2+B063+F253+H376
  • Catalog Description:
    No Description Available
  • Long Description:
    Designed for harsh locations, the ACH580-01 Type 4X / IP66 drive can withstand unfriendly environments with ease. The drive is resistant to various weather conditions from the snows of winter to the heat of summer. Indoors, it is resistant to water spray, dirt and chemicals and is NSF 169 certified for food splash zones. This drive is ideal for food and beverage, agriculture, livestock applications and for coastal areas. Versatile and straightforward settings menu and assistants enable fast setup, commissioning, use and maintenance, while rugged and robust design makes it a good fit for various environments. With the ACH580 drives you can easily take full control of your processes to comprehensively manage your plant.

Additional Information

  • ABB Type Designation:
    ACH580-01-060A-2+B063+F253+H376
  • Country of Origin:
    United States (US)
  • Customs Tariff Number:
    85044080
  • Global Commercial Alias:
    ACH580-01-060A-2+B063+F253+H376
  • Gross Weight:
    0 kg
  • Made To Order:
    No
  • Medium Description:
    Designed for harsh locations, the ACH580-01 Type 4X / IP66 drive can withstand unfriendly environments with ease. The drive is resistant to various weather conditions from the snows of winter to the heat of summer. Indoors, it is resistant to water spray, dirt and chemicals and is NSF 169 certified for food splash zones. This drive is ideal for food and beverage, agriculture, livestock applications and for coastal areas. Versatile and straightforward settings menu and assistants enable fast setup, commissioning, use and maintenance, while rugged and robust design makes it a good fit for various environments. With the ACH580 drives you can easily take full control of your processes to comprehensively manage your plant.
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Product Name:
    AC Drive
  • Product Net Depth / Length:
    11.4 in
  • Product Net Height:
    25.47 in
  • Product Net Weight:
    56 lb
  • Product Net Width:
    10.91 in
  • Product Type:
    Undefined
  • Quote Only:
    No
  • Selling Unit of Measure:
    piece
  • Short Description:
    ACH580-01-060A-2+B063+F253+H376
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links