Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: OPT-RJ45-03

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

OPT-RJ45-03

General Information

  • Global Commercial Alias:
    OPT-RJ45-03
  • Product ID:
    3AXD50001087524
  • ABB Type Designation:
    OPT-RJ45-03
  • Catalog Description:
    E530 Ethernet communication cable, 0.3 m

Additional Information

  • ABB Type Designation:
    OPT-RJ45-03
  • Country of Origin:
    China (CN)
  • Customs Tariff Number:
    85444221
  • Global Commercial Alias:
    OPT-RJ45-03
  • Gross Weight:
    0 kg
  • Invoice Description:
    E530 Ethernet communication cable, 0.3 m
  • Made To Order:
    No
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Product Name:
    E530 Ethernet cable
  • Product Net Weight:
    0.02 kg
  • Product Type:
    Cables_and_connectors
  • Quote Only:
    No
  • Selling Unit of Measure:
    piece
  • Short Description:
    E530 Ethernet communication cable, 0.3 m
  • Stocked At (Warehouses):
    Beijing, China
    Beijing, China
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links