Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3BDH000022Z1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3BDH000022Z1

General Information

  • Product ID:
    3BDH000022Z1
  • ABB Type Designation:
    EI 813F-Z
  • Catalog Description:
    EI 813F-Z Ethernet Module 10BaseT
  • Long Description:
    EI 813F-Z, Ethernet Module 10BaseT (Twisted pair)

Additional Information

  • Medium Description:
    Coated and G3 compliant version.
    For use together with PM 802F-Z or PM 803F-Z.
    Battery not included.
    Software V7.1SP2a or higher is mandatory.
  • Product Type:
    Communication_Module

Ordering

  • HS Code:
    851762-- Telephone sets, including telephones for cellular networks or for other wireless networks; other apparatus for the transmission or reception of voice, images or other data, including apparatus for communication in a wired or wireless network (such as a local or wide area network), other than transmission or reception apparatus of heading 84.43, 85.25, 85.27 or 85.28.- Other apparatus for transmission or reception of voice, images or other data, including apparatus for communication in a wired or wireless network (such as a local or wide area network) :-- Machines for the reception, conversion and transmission or regeneration of voice, images or other data, including switching and routing apparatus
  • Customs Tariff Number:
    85176200

Dimensions

  • Product Net Depth / Length:
    125 mm
  • Product Net Height:
    155 mm
  • Product Net Width:
    28 mm
  • Product Net Weight:
    0.15 kg

Environmental

  • RoHS Status:
    Not RoHs Compliant
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Number of Batteries:
    0
  • SCIP:
    No SVHC present United States (US)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links