Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3BDH000133R1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3BDH000133R1

General Information

  • Product ID:
    3BDH000133R1
  • ABB Type Designation:
    AC 800F
  • Catalog Description:
    AC 800F 16 MB 24 VDC
  • Long Description:
    AC 800F 16 MB 24 VDC

Additional Information

  • Medium Description:
    Preassembled AC 800F controller with:
    Base Unit = PM 803F,
    P = SD 812F 24 VDC Power Supply,
    E1, E2 = EI 813F Ethernet 10BaseT Module,
    F3 = FI 830F PROFIBUS DP Module,
    F1, F2, F4 = Front panel.
    Compliant to cULus by using mains cable TK 809F (3BDM000212R1).
    Software V7.1SP2a or higher is mandatory.
  • Product Type:
    Central_Unit

Ordering

  • HS Code:
    851762-- Telephone sets, including telephones for cellular networks or for other wireless networks; other apparatus for the transmission or reception of voice, images or other data, including apparatus for communication in a wired or wireless network (such as a local or wide area network), other than transmission or reception apparatus of heading 84.43, 85.25, 85.27 or 85.28.- Other apparatus for transmission or reception of voice, images or other data, including apparatus for communication in a wired or wireless network (such as a local or wide area network) :-- Machines for the reception, conversion and transmission or regeneration of voice, images or other data, including switching and routing apparatus
  • Customs Tariff Number:
    85176200

Dimensions

  • Product Net Depth / Length:
    164 mm
  • Product Net Height:
    202 mm
  • Product Net Width:
    239 mm
  • Product Net Weight:
    2.71 kg

Environmental

  • RoHS Status:
    Not RoHs Compliant
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Number of Batteries:
    2
  • Battery Chemical Composition:
    Lithium
  • Battery Type:
    Portable
  • Battery Weight:
    9 g
  • SCIP:
    No SVHC present Germany (DE)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links