Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3BDH001002R0001

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3BDH001002R0001

General Information

  • Product ID:
    3BDH001002R0001
  • ABB Type Designation:
    PM 904F
  • Catalog Description:
    PM 904F CPU Module
  • Long Description:
    The Central Processing Unit (CPU) module is equipped with a high-performance processor for multitasking and executing fast loop cycle times. It offers expanded flexibility via a pluggable SD card, redundancy options for high availability and powers for around 1500 I/Os. It comes with four on-board 100 Mbit/s Ethernet network connection used for communication between controllers, operator stations and engineering tool. Two serial line interfaces interfaces can be used for Modbus communication and/or Telecontrol. A third serial interface is reserved for diagnosis purpose and radio clock connection.
    The CPU has 48 MB of memory of which 16 MB are battery backed up. For demanding applications, eight cyclic and priority driven tasks with adjustable cycle time can be configured, as well as a cyclic PLC type task which runs as fast as possible. The additional available display unit TD 951F shows status and diagnostic information directly at the module. Operating modes can be modified by switches on the front panel. The controller can be blocked for downloads of application and firmware to enhance security. The status, if the controller is locked or unlocked, is shown on the display. S700 I/O modules can be directly plugged to the I/O bus interface on the right side of the CPU module. A maximum of 10 direct I/O modules can be connected to one controller. The CPU and the local S700 I/O modules communicate very fast. I/O scan times of 2 ms are possible. Short circuit and line break detection is realized for each channel. Four coupler bus slots on the left side can be assigned with fieldbus interface modules. The PM 904F can be equipped with a maximum of four PROFIBUS modules. 3rd party I/O‘s can be connected via a MODBUS ASCII / RTU, IEC 60870-5-101 Telecontrol protocol or via PROFIBUS.

Additional Information

  • Medium Description:
    This CPU module is the high-end base unit of the Freelance AC 900F controller family. It supports up to 1500 I/Os.
    4 Ethernet interfaces, 800 MHz CPU clock,
    48 MB Controller Memory: 16 MB battery buffered SRAM, 32 MB DRAM.
    4 slots for assembling Communication Interface Module.
    It comes without operating system. The operating system has to be loaded during software installation.
    Needs external 24 VDC power supply.
    Software version 2019 or higher is mandatory.
    Display Unit TD 951F and Battery TA 951F are not included.
  • Product Type:
    Central_Unit

Ordering

  • HS Code:
    853890-- Parts suitable for use solely or principally with the apparatus of heading 85.35, 85.36 or 85.37.- Other
  • Customs Tariff Number:
    85371091

Dimensions

  • Product Net Depth / Length:
    95 mm
  • Product Net Height:
    152 mm
  • Product Net Width:
    285 mm
  • Product Net Weight:
    1.1 kg

Environmental

  • RoHS Status:
    Not RoHs Compliant
  • SCIP:
    No SVHC present United States (US)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links