Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3BDM000199R1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3BDM000199R1

General Information

  • Product ID:
    3BDM000199R1
  • ABB Type Designation:
    SB 808F
  • Catalog Description:
    SB 808F Battery for RAM buffering, 2 pcs
  • Long Description:
    SB 808F, Battery for RAM buffering, 2 pcs

Additional Information

  • Medium Description:
    Battery for application buffering and non-volatile variables of of AC 800F, 2 pcs
    Identical with DSU 08.
    You must not order more than three batteries for each module which requires a battery, due to air freight regulations.
    Please pay attention to the instruction in section 'General' of the price list.
  • Product Type:
    Control_System_Accessory

Ordering

  • HS Code:
    850650-- Primary cells and primary batteries.- Lithium
  • Customs Tariff Number:
    85065010

Dimensions

  • Product Net Depth / Length:
    26 mm
  • Product Net Height:
    15 mm
  • Product Net Width:
    15 mm
  • Product Net Weight:
    0.02 kg

Classifications

  • Dangerous Goods UN Classification:
    Class 9: Miscellaneous Dangerous Substances and Articles, Including Environmentally Hazardous Substances
  • Dangerous Goods UN Number:
    UN3090-PI968

Environmental

  • RoHS Status:
    Not RoHs Compliant
  • WEEE Category:
    Product Not in WEEE Scope
  • SCIP:
    No SVHC present Germany (DE)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links