Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3BHT340092R1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3BHT340092R1

General Information

  • Product ID:
    3BHT340092R1
  • ABB Type Designation:
    CI590
  • Catalog Description:
    CI590 SERCOS Controller IFB
  • Long Description:
    SERCOS Controller IFB

Additional Information

  • Medium Description:
    SERCOS Controller IFB
  • Product Type:
    Communication_Module
  • Technical Information:
    CI590 SERCOS Controller IFB

    Note! This part is exempted from the scope of 2011/65/EU (RoHS)
    as provided in Article 2(4)(c), (e), (f) and (j) therein
    (ref.: 3BSE088609 – EU DECLARATION OF CONFORMITY
    - ABB Advant Master Process Control System)

Ordering

  • HS Code:
    853890-- Parts suitable for use solely or principally with the apparatus of heading 85.35, 85.36 or 85.37.- Other
  • Customs Tariff Number:
    85389091

Dimensions

  • Product Net Depth / Length:
    234 mm
  • Product Net Height:
    18 mm
  • Product Net Width:
    103.5 mm
  • Product Net Weight:
    0.13 kg

Environmental

  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Number of Batteries:
    0
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links