Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3BIE010750

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3BIE010750

General Information

  • Product ID:
    3BIE010750
  • ABB Type Designation:
    ICM/CCM
  • Catalog Description:
    IAM2 Module, G2 Coated
  • Long Description:
    IAM2 Module, G2 Coated

Additional Information

  • ABB Type Designation:
    ICM/CCM
  • Country of Origin:
    China (CN)
  • Customs Tariff Number:
    85299049
  • Frame Size:
    Spare_Parts
  • Gross Weight:
    0 kg
  • Invoice Description:
    IAM2 Module, G2 Coated
  • Made To Order:
    No
  • Medium Description:
    IAM2 Module, G2 Coated
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Part Type:
    New
  • Product Name:
    IAM2 Module, G2 Coated
  • Product Net Depth / Length:
    330 mm
  • Product Net Height:
    310 mm
  • Product Net Weight:
    0 kg
  • Product Net Width:
    105 mm
  • Product Type:
    Spare_Parts
  • Quote Only:
    No
  • Replaced Product ID (OLD):
    3AFA415290
    3AFA415207
    3BIE010748
  • Selling Unit of Measure:
    piece
  • Short Description:
    -
  • Stocked At (Warehouses):
    Menden, Germany
    Wickliffe, Ohio, United States
    Hong Kong, Hong Kong
    Singapore, Singapore
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links