Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3BNP000184R1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3BNP000184R1

General Information

  • Product ID:
    3BNP000184R1
  • ABB Type Designation:
    DSSS N201
  • Catalog Description:
    DSSS N201 Relay Unit
  • Long Description:
    Relay Unit

Additional Information

  • Medium Description:
    Relay Unit
  • Product Type:
    Power_Supply
  • Technical Information:
    DSSS N201 Relay Unit

    Note! This part is exempted from the scope of 2011/65/EU (RoHS)
    as provided in Article 2(4)(c), (e), (f) and (j) therein
    (ref.: 3BSE088609 – EU DECLARATION OF CONFORMITY
    - ABB Advant Master Process Control System)

Ordering

  • HS Code:
    847330-- Parts and accessories (other than covers, carrying cases and the like) suitable for use solely or principally with machines of headings 84.70 to 84.72.- Parts and accessories of the machines of heading 84.71
  • Customs Tariff Number:
    84733080

Dimensions

  • Product Net Depth / Length:
    427.5 mm
  • Product Net Height:
    74.7 mm
  • Product Net Width:
    54 mm
  • Product Net Weight:
    0.514 kg

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Number of Batteries:
    0
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links