Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 36MB20A

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

36MB20A

General Information

  • Global Commercial Alias:
    36MB20A
  • Product ID:
    3BSC310044R1
  • ABB Type Designation:
    35A 200V
  • Catalog Description:
    Single Phase Bridge Rectifier,35 A

Additional Information

  • ABB Type Designation:
    35A 200V
  • Country of Origin:
    United Kingdom (GB)
  • Customs Tariff Number:
    8541100000
  • Frame Size:
    Undefined
  • Global Commercial Alias:
    36MB20A
  • Gross Volume:
    0.016 dm³
  • Gross Weight:
    0.02 kg
  • Invoice Description:
    Single Phase Bridge Rectifier,35 A
  • Made To Order:
    No
  • Medium Description:
    DIODE BRIDGE
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Package Level 1 Depth / Length:
    28.5 mm
  • Package Level 1 Gross Weight:
    0.02 kg
  • Package Level 1 Height:
    20.3 mm
  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    28.5 mm
  • Part Type:
    New
  • Product Name:
    Control System Accessory
  • Product Net Depth / Length:
    28.5 mm
  • Product Net Height:
    20.3 mm
  • Product Net Weight:
    0.02 kg
  • Product Net Width:
    28.5 mm
  • Product Type:
    Control_System_Accessory
  • Quote Only:
    No
  • Selling Unit of Measure:
    piece
  • Stocked At (Warehouses):
    Malmö, Sweden
  • Technical Information:
    Diod Bridge Rectifier,200V 35 A
    For power supply
    DSSA 160 , DSSA 165 , SA161 , SA162 , SA168
    SA167 , SA171 and SA172
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links