Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3BSC830036E1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3BSC830036E1

General Information

  • Product ID:
    3BSC830036E1
  • ABB Type Designation:
    *PU41x
  • Catalog Description:
    Fan 12 VDC for PU41x

Where Used (as part of "kit")

Identifier Description Type
PM3Y800XA-PU410
3 years Preventive Maintenance Kit Kit

Additional Information

  • Medium Description:
    Fan 12 VDC
  • Product Type:
    Control_System_Accessory
  • Technical Information:
    Fan For PU410 and PU412
    12VDC 0,6 W

Ordering

  • Customs Tariff Number:
    8414591500

Dimensions

  • Product Net Depth / Length:
    171 mm
  • Product Net Height:
    18 mm
  • Product Net Width:
    36 mm
  • Product Net Weight:
    0.031 kg

Environmental

  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Number of Batteries:
    0
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links