Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3BSE002098R1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3BSE002098R1

General Information

  • Product ID:
    3BSE002098R1
  • ABB Type Designation:
    SB512
  • Catalog Description:
    SB512 Power Supply. Input 110/230V AC
  • Long Description:
    SB512 Power Supply. Input 110/230V AC or DC,
    +10%-15%. Output 19-25V 1A max (20W).
    See spare part:
    connection cable TK404 3BSE003774R1
    connection plug X4 2664177-3
    Fuse Link 5 x 20 mm
    3BSC770001R44 1.0 A 250V
    56722011-17 2A 250V

    Note! This part is exempted from the scope of 2011/65/EU (RoHS)
    as provided in Article 2(4)(c), (e), (f) and (j) therein
    (ref.: 3BSE088609 – EU DECLARATION OF CONFORMITY
    '- ABB Advant Master Process Control System)

Additional Information

  • Medium Description:
    Power Supply
  • Product Type:
    Power_Supply
  • Technical Information:
    SB512 Power Supply. Input 110/230V AC or DC,
    '+10%-15%. Output 19-25V 1A max (20W).
    See spare part:
    connection cable TK404 3BSE003774R1

    connection plug X4 2664177-3
    Fuse Link 5 x 20 mm
    3BSC770001R44
    1.0 A 250V
    56722011-17
    2A 250V

Ordering

  • HS Code:
    850440-- Electrical transformers, static converters (for example, rectifiers) and inductors.- Static converters
  • Customs Tariff Number:
    85044082

Dimensions

  • Product Net Depth / Length:
    216 mm
  • Product Net Height:
    45 mm
  • Product Net Width:
    130.5 mm
  • Product Net Weight:
    0.85 kg

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Number of Batteries:
    0
  • SCIP:
    ca770596-5021-4cdd-b7f5-a614fd4e5fee Sweden (SE)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links