Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: SC510_REM

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

SC510_REM

General Information

  • Global Commercial Alias:
    SC510_REM
  • Product ID:
    3BSE003832R91
  • ABB Type Designation:
    SC510_REM
  • Catalog Description:
    SC510 Submodule Carrier Remanufactured

Additional Information

  • ABB Type Designation:
    SC510_REM
  • Country of Origin:
    Sweden (SE)
  • Customs Tariff Number:
    8517620000
  • Frame Size:
    Undefined
  • Global Commercial Alias:
    SC510_REM
  • Gross Volume:
    2.619 dm³
  • Gross Weight:
    0.67 kg
  • Invoice Description:
    SC510 Submodule Carrier Remanufactured
  • Made To Order:
    No
  • Medium Description:
    SC510 Submodule Carrier Remanufactured without CPU
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Package Level 1 Depth / Length:
    288 mm
  • Package Level 1 Gross Weight:
    0.67 kg
  • Package Level 1 Height:
    22.5 mm
  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    486 mm
  • Part Type:
    New
  • Product Name:
    Communication Module
  • Product Net Depth / Length:
    288 mm
  • Product Net Height:
    22.5 mm
  • Product Net Weight:
    0.67 kg
  • Product Net Width:
    486 mm
  • Product Type:
    Communication_Module
  • Quote Only:
    No
  • Selling Unit of Measure:
    piece
  • Stocked At (Warehouses):
    Malmö, Sweden
  • Technical Information:
    SC510 Submodule Carrier Remanufactured without CPU
    A modified copy of 3BSE011181R1
    - PM511V16,
    but using refurbished component(s)

    Note! This part is exempted from the scope of 2011/65/EU (RoHS)
    as provided in Article 2(4)(c), (e), (f) and (j) therein
    (ref.: 3BSE088609 – EU DECLARATION OF CONFORMITY
    - ABB Advant Master Process Control System)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links