Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3BSE003879R1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3BSE003879R1

General Information

  • Product ID:
    3BSE003879R1
  • ABB Type Designation:
    BB174
  • Catalog Description:
    BB174 Backplane
  • Long Description:
    BB174 Backplane for DSRF 185 and 185M

Additional Information

  • Medium Description:
    Backplane
  • Product Type:
    Control_System_Accessory
  • Technical Information:
    BB174 Backplane for DSRF 185 and 185M

Ordering

  • HS Code:
    853890-- Parts suitable for use solely or principally with the apparatus of heading 85.35, 85.36 or 85.37.- Other
  • Customs Tariff Number:
    85389091

Dimensions

  • Product Net Depth / Length:
    117 mm
  • Product Net Height:
    19.8 mm
  • Product Net Width:
    387 mm
  • Product Net Weight:
    0.5 kg

Environmental

  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Number of Batteries:
    0
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links