Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3BSE005883R1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3BSE005883R1

General Information

  • Product ID:
    3BSE005883R1
  • ABB Type Designation:
    DSBC 173A
  • Catalog Description:
    DSBC 173A Bus Extender S100 I / O Bus

Additional Information

  • Product Type:
    Spare_Parts
  • Technical Information:
    DSBC 173A Bus Extender S100 I / O Bus

Ordering

  • Customs Tariff Number:
    85389091

Dimensions

  • Product Net Weight:
    0.32 kg

Environmental

  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links