Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3BSE006155R1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3BSE006155R1

General Information

  • Product ID:
    3BSE006155R1
  • ABB Type Designation:
    MP 200FC SW*3.1/0
  • Catalog Description:
    Program Module kit for MP 200FC SW*3.1/0

Additional Information

  • ABB Type Designation:
    MP 200FC SW*3.1/0
  • Country of Origin:
    Sweden (SE)
  • Customs Tariff Number:
    85389091
  • Frame Size:
    Spare_Parts
  • Gross Weight:
    1.1 kg
  • Invoice Description:
    Program Module kit for MP 200FC SW*3.1/0
  • Made To Order:
    No
  • Medium Description:
    Program module set for
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Package Level 1 Gross Weight:
    1.1 kg
  • Package Level 1 Units:
    1 piece
  • Part Type:
    New
  • Product Name:
    Unclassified
  • Product Net Weight:
    1.1 kg
  • Product Type:
    Unclassified
  • Quote Only:
    No
  • Selling Unit of Measure:
    piece
  • Stocked At (Warehouses):
    Malmö, Sweden
  • Technical Information:
    Program Module kit MP 200FC SW*3.1/0
    Release date: 1995-06-23
    See including program module
    2 pc 3BSE006149R1 SPCEL SW*3.1/0
    2 pc 3BSE006148R1 SMPBAS SW*3.1/0
    1 pc 3BSE006150R1 SMCUA SW*3.1/0
    1 pc 3BSE006151R1 SMCUB SW*3.1/0
    1 pc 3BSE006154R1 SFCU SW*3.1/0
    1 pc 3BSE006152R1 SVDUA SW*3.1/0
    1 pc 3BSE006153R1 SVDUB SW*3.1/0
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links