Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3BSE008530R1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3BSE008530R1

General Information

  • Product ID:
    3BSE008530R1
  • ABB Type Designation:
    TU831
  • Catalog Description:
    Extended MTU Module

Additional Information

  • ABB Type Designation:
    TU831
  • Core Credit:
    0.00
  • Country of Origin:
    Sweden (SE)
  • Customs Tariff Number:
    85389091
  • Frame Size:
    Spare_Parts
  • Gross Weight:
    0.228 kg
  • Invoice Description:
    Extended MTU Module
  • Made To Order:
    No
  • Minimum Order Quantity:
    1 piece
  • Part Type:
    New
  • Product Name:
    Extended MTU Module
  • Product Net Weight:
    0.228 kg
  • Product Type:
    Spare_Parts
  • Quote Only:
    No
  • Replaced Product ID (OLD):
    QF63938785-1
  • Replacement Product ID (NEW):
    3BSE013235R1
  • Selling Unit of Measure:
    piece
  • Technical Information:
    2*8 SIGNAL TERMINALS
    RATED ISOL.:50V.
    EXCHANGED NO 7650 055-546
    2*8 Signal terminals,
    Rated isol.:250V
    EXCHANGE NO 7650 055-687
  • UNSPSC:
    39120000
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links