Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3BSE011302R1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3BSE011302R1

General Information

  • Product ID:
    3BSE011302R1
  • ABB Type Designation:
    ACMHWV16
  • Catalog Description:
    ACMHWV16 HW PM510V16 SC510 and MB510.
  • Long Description:
    ACMHWV16 HW PM510V16 SC510 and MB510.
    include:
    1 pc 3BSE008358R1 PM510V16
    1 pc 3BSE003832R1 SC510
    1 pc 3BSE002540R1 MB510

    Note! This part is exempted from the scope of 2011/65/EU (RoHS)
    as provided in Article 2(4)(c), (e), (f) and (j) therein
    (ref.: 3BSE088609 – EU DECLARATION OF CONFORMITY
    - ABB Advant Master Process Control System)

Kit Contents

Identifier Description Qty Unit Of Measure
3BSE002540R1
MB510 Program Card Interface. 1 piece
3BSE003832R1
SC510 Submodule Carrier without CPU 1 piece
3BSE008358R1
PM510V16 Processor Module 16 MByte 1 piece

Additional Information

  • Medium Description:
    ACM Hardware kit
  • Product Type:
    Control_System_Accessory
  • Technical Information:
    ACMHWV16 HW PM510V16 SC510 and MB510.
    include:
    1 pc 3BSE008358R1
    PM510V16
    1 pc 3BSE003832R1
    SC510
    1 pc 3BSE002540R1
    MB510

Ordering

  • HS Code:
    853890-- Parts suitable for use solely or principally with the apparatus of heading 85.35, 85.36 or 85.37.- Other
  • Customs Tariff Number:
    85389091

Dimensions

  • Product Net Depth / Length:
    0 mm
  • Product Net Height:
    0 mm
  • Product Net Width:
    0 mm
  • Product Net Weight:
    1.75 kg

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Number of Batteries:
    0
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links