Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3BSE012594R1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

Additional Information

  • ABB Type Designation:
    SLDF 181
  • Country of Origin:
    Sweden (SE)
  • Customs Tariff Number:
    8504318090
  • Frame Size:
    Spare_Parts
  • Gross Weight:
    40 kg
  • Invoice Description:
    STR transformer SLDF 181
  • Made To Order:
    No
  • Medium Description:
    Mains transformer
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Package Level 1 Gross Weight:
    40 kg
  • Package Level 1 Units:
    1 piece
  • Part Type:
    New
  • Product Name:
    Unclassified
  • Product Net Weight:
    40 kg
  • Product Type:
    Unclassified
  • Quote Only:
    No
  • Selling Unit of Measure:
    piece
  • Stocked At (Warehouses):
    Malmö, Sweden
  • Technical Information:
    SLDF 181 Mains transformer 3 KVA
    primary voltage 98 to 500 V selectable singel phase
    Frequency 49-62 Hz
    Set include
    1 pc 3BSC730177R1 Transformer
    2 pcs 3BSC770001R22
    Fuse 6,3 A
    2 pcs 3BSC770001R14 Fuse 1.0 A
    1 pcs 3BSC770001R24 Fuse 10 A
  • UNSPSC:
    39120000
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links