Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3BSE014080R1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

Kit Contents

Identifier Description Qty Unit Of Measure
21210647-191
CYL.HEAD SCREW TORX 2 piece
21212411-222
Torx pan head roll. screw M3x8, 8.8 FZB 4 piece
26390603-BX
DSTK 183 Cable Unit 1 piece
3BSC950054R1
TK575 Cable Assembly 1 piece
3BSE012211R1
DSBC 174 Bus Extender S100 I/O Bus 1 piece
57310001-KT
DSTC 176 Terminator Unit for Bus Extensi 1 piece

Additional Information

  • Medium Description:
    Connection Set
  • Product Type:
    Control_System_Accessory
  • Technical Information:
    DSBC 174K11 Connection Kit for S100 I/O bus.
    For I/O subrack No 1.
    Set incl.
    1 pc 3BSE012211R1
    DSBC 174
    1 pc 26390603-BX
    DSTK 183
    1 pc 3BSC950054R1
    TK575
    1 pc 57310001-KT
    DSTC 176

    Note! This part is exempted from the scope of 2011/65/EU (RoHS)
    as provided in Article 2(4)(c), (e), (f) and (j) therein
    (ref.: 3BSE088609 – EU DECLARATION OF CONFORMITY
    - ABB Advant Master Process Control System)

Ordering

  • HS Code:
    853890-- Parts suitable for use solely or principally with the apparatus of heading 85.35, 85.36 or 85.37.- Other
  • Customs Tariff Number:
    85389091

Dimensions

  • Product Net Depth / Length:
    0 mm
  • Product Net Height:
    0 mm
  • Product Net Width:
    0 mm
  • Product Net Weight:
    0.5 kg

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Number of Batteries:
    0
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links