Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3BSE016212R1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3BSE016212R1

General Information

  • Product ID:
    3BSE016212R1
  • ABB Type Designation:
    SA162M
  • Catalog Description:
    SA162M Power Supply Unit
  • Long Description:
    SA162M Power Supply Unit
    AC230// DC 24V 10A
    Marine classified unit
    See spare fuse 6 A / 5672827-6

    Note! This part is exempted from the scope of 2011/65/EU (RoHS)
    as provided in Article 2(4)(c), (e), (f) and (j) therein
    (ref.: 3BSE088609 – EU DECLARATION OF CONFORMITY
    - ABB Advant Master Process Control System)

Additional Information

  • Medium Description:
    SA162M Power Supply Unit
    AC230/ DC 24V 10A
    Marine classified unit
    See spare fuse 6 A / 5672827-6
  • Product Type:
    Power_Supply
  • Technical Information:
    SA162M Power Supply Unit
    AC230// DC 24V 10A
    Marine classified unit
    See spare fuse 6 A / 5672827-6

Ordering

  • HS Code:
    853890-- Parts suitable for use solely or principally with the apparatus of heading 85.35, 85.36 or 85.37.- Other
  • Customs Tariff Number:
    85389091

Dimensions

  • Product Net Depth / Length:
    485 mm
  • Product Net Height:
    225 mm
  • Product Net Width:
    175 mm
  • Product Net Weight:
    17.25 kg

Environmental

  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links