Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3BSE016512R1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3BSE016512R1

General Information

  • Product ID:
    3BSE016512R1
  • ABB Type Designation:
    For power filter 80A
  • Catalog Description:
    Mounting Sheet Power Filter 80A
  • Long Description:
    Mounting Sheet

    Note! This part is exempted from the scope of 2011/65/EU (RoHS)
    as provided in Article 2(4)(c), (e), (f) and (j) therein
    (ref.: 3BSE088609 – EU DECLARATION OF CONFORMITY
    - ABB Advant Master Process Control System)

Additional Information

  • Medium Description:
    Mounting Sheet Power Filter 80A
  • Product Type:
    Control_System_Accessory
  • Technical Information:
    Mounting Sheet

Ordering

  • HS Code:
    853710-- Boards, panels, consoles, desks, cabinets and other bases, equipped with two or more apparatus of heading 85.35 or 85.36, for electric control or the distribution of electricity, including those incorporating instruments or apparatus of Chapter 90, and numerical control apparatus, other than switching apparatus of heading 85.17.- For a voltage not exceeding 1,000 V
  • Customs Tariff Number:
    85371091

Dimensions

  • Product Net Depth / Length:
    0 mm
  • Product Net Height:
    0 mm
  • Product Net Width:
    0 mm
  • Product Net Weight:
    3 kg

Environmental

  • RoHS Status:
    Not RoHs Compliant
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links