Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3BSE019939R1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3BSE019939R1

General Information

  • Product ID:
    3BSE019939R1
  • ABB Type Designation:
    DSAO 120K08
  • Catalog Description:
    DSAO 120K08 Analog Output Set
  • Long Description:
    DSAO 120K08 Analog Output 2x8 ch 12 Bit
    0 to +/-10V, 0 to +/-20mA
    Log / Set incl.
    1 pc 3BSE018293R1 DSAO 120A
    1 pc 3BSE048791R1 DSTK 169 Cable Adapter
    1 pc 57120001-FC DSTA 170
    1 pc 3BSC950178R50 DSTK 232L5
    1 pc 21212411-220
    1 pc 3BSE049489R1 Technical Description

    Note! This part is exempted from the scope of 2011/65/EU (RoHS)
    as provided in Article 2(4)(c), (e), (f) and (j) therein
    (ref.: 3BSE088609 – EU DECLARATION OF CONFORMITY
    - ABB Advant Master Process Control System)

Kit Contents

Identifier Description Qty Unit Of Measure
3BSC950178R50
DSTK 232L5 Cable Assembly 1 piece
3BSE018293R1
DSAO 120A Analog Output Board 8 Channels 1 piece
3BSE048791R1
DSTK 169 Cable Adapter 1 piece
3BSE049489R1
Mounting Instruction 1 piece
57120001-FC
DSTA 170 Connection Unit 1 piece
9ADA629-22
Torx pan head roll, screw M3x6 1 piece

Additional Information

  • Medium Description:
    Analog Output Set
  • Product Type:
    I-O_Module
  • Technical Information:
    DSAO 120K08 Analog Output 2x8 ch 12 Bit
    0 to +/-10V, 0 to +/-20mA
    Log / Set incl.
    1 pc 3BSE018293R1
    DSAO 120A
    1 pc 3BSE048791R1
    DSTK 169 Cable Adapter
    1 pc 57120001-FC
    DSTA 170
    1 pc 3BSC950178R50 DSTK 232L5
    1 pc 21212411-220

    1 pc 3BSE049489R1
    Technical Description

Ordering

  • HS Code:
    853890-- Parts suitable for use solely or principally with the apparatus of heading 85.35, 85.36 or 85.37.- Other
  • Customs Tariff Number:
    85389091

Dimensions

  • Product Net Depth / Length:
    0 mm
  • Product Net Height:
    0 mm
  • Product Net Width:
    0 mm
  • Product Net Weight:
    1.372 kg

Environmental

  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Number of Batteries:
    0
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links