Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3BSE020831R1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3BSE020831R1

General Information

  • Product ID:
    3BSE020831R1
  • ABB Type Designation:
    DSDP 010K02
  • Catalog Description:
    DSDP 010K02 Counter Board with Conn.
  • Long Description:
    DSDP 010K02 Pulse Input Set Counter Board
    Set incl.
    1 pc 3BSE005274R1 DSDP 010
    1 pc 3BSC950171R30 DSTK 226L3

    Note! This part is exempted from the scope of 2011/65/EU (RoHS)
    as provided in Article 2(4)(c), (e), (f) and (j) therein
    (ref.: 3BSE088609 – EU DECLARATION OF CONFORMITY
    - ABB Advant Master Process Control System)

Kit Contents

Identifier Description Qty Unit Of Measure
3BSC950171R30
DSTK 226L3 Cable Assembly Ribbon Cable, 1 piece
3BSE005274R1
DSDP 010 Counter Board 1 piece

Additional Information

  • Medium Description:
    Pulse Input Set
  • Product Type:
    Control_System_Accessory
  • Technical Information:
    DSDP 010K02 Pulse Input Set Counter Board
    Set incl.
    1 pc 3BSE005274R1
    DSDP 010
    1 pc 3BSC950171R30
    DSTK 226L3

Ordering

  • HS Code:
    853890-- Parts suitable for use solely or principally with the apparatus of heading 85.35, 85.36 or 85.37.- Other
  • Customs Tariff Number:
    85389091

Dimensions

  • Product Net Depth / Length:
    0 mm
  • Product Net Height:
    0 mm
  • Product Net Width:
    0 mm
  • Product Net Weight:
    0.6 kg

Environmental

  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Number of Batteries:
    0
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links