Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: REF3BSE022364R1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

REF3BSE022364R1

General Information

  • Global Commercial Alias:
    REF3BSE022364R1
  • Product ID:
    3BSE022364F1
  • ABB Type Designation:
    DO802
  • Catalog Description:
    DO802 Digital Output Relay 8 ch

Additional Information

  • ABB Type Designation:
    DO802
  • Country of Origin:
    Sweden (SE)
  • Customs Tariff Number:
    8538909999
  • Frame Size:
    Undefined
  • Global Commercial Alias:
    REF3BSE022364R1
  • Gross Volume:
    0.001 m³
  • Gross Weight:
    0.24 kg
  • Invoice Description:
    DO802 Digital Output Relay 8 ch
  • Made To Order:
    No
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Package Level 1 Depth / Length:
    58.5 mm
  • Package Level 1 Gross Weight:
    0.24 kg
  • Package Level 1 Height:
    102 mm
  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    86.1 mm
  • Part Type:
    Repair
  • Product Name:
    I-O Module
  • Product Net Depth / Length:
    58.5 mm
  • Product Net Height:
    102 mm
  • Product Net Weight:
    0.24 kg
  • Product Net Width:
    86.1 mm
  • Product Type:
    I-O_Module
  • Quote Only:
    No
  • Selling Unit of Measure:
    piece
  • Stocked At (Warehouses):
    Malmö, Sweden
  • Technical Information:
    Repair of DO802 Digital Output Relay 8 ch
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links