Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3BSE022470R1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3BSE022470R1

General Information

  • Product ID:
    3BSE022470R1
  • ABB Type Designation:
    FOR DISTRIBUTION OF 24 V
  • Catalog Description:
    Terminal Group for distribution of 24 V

Additional Information

  • Medium Description:
    Terminal Group
  • Product Type:
    Control_System_Accessory
  • Technical Information:
    Terminal Group for distribution of 24 V d.c.
    with 4 double output terminals. width=50 mm
    The terminals must be completed with jumpers or fuse holders
    (3BSE022473R1, Terminal Accessories Kit) before use.

Ordering

  • Customs Tariff Number:
    85389099

Dimensions

  • Product Net Depth / Length:
    65 mm
  • Product Net Height:
    70 mm
  • Product Net Width:
    50 mm
  • Product Net Weight:
    0.01 kg

Environmental

  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Number of Batteries:
    0
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links